(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pulley, Stainless Steel Snatch

Pulley, Stainless Steel Snatch

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Stainless steel pulley with opening side panel.
[Features]
· All types include a becket.
· Robust and rust resistant.
· Attachable midpoint along the rope due to opening panel.
[Applications]
· For outdoor use for ships.

Basic Specifications

  • Working Load Limit(kg)
    500
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    75
  • Material
    Stainless Steel
  • Dimension A(mm)
    270
  • Dimension B(mm)
    85
  • Dimension C(mm)
    38
  • Specifications
    Hook Type
  • Groove Width(mm)
    15
  • Mass(g)
    1700
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
16 Day(s) or more
-

Part Number : 75X1SS
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    500
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    75
  • Material
    Stainless Steel
  • Dimension A(mm)
    270
  • Dimension B(mm)
    85
  • Dimension C(mm)
    38
  • Specifications
    Hook Type
  • Groove Width(mm)
    15
  • Mass(g)
    1700