(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chargeable Stick Drill Screw Driver, 3.6 V, Gray Counter

Chargeable Stick Drill Screw Driver, 3.6 V, Gray Counter

[Features]
· A design has been achieved which provides effortless handling, and makes it lightweight and more compact.
· Slip resistant rubber grip.
· With LED light.

Part Number

Configured Part Number is shown.

EZ7411XH1

Part Number
EZ7411XH1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAmount Of Content
1 Piece(s) 14 Day(s) 101 pc.

Loading...

  1. 1

Basic Information

Voltage(V) 3.6 Rechargeable Y Weight(g) 490
Sales Set Content Main Unit Only Details Type Main Unit Only No load rotation speed: High speed(min-1) 600
No load rotation speed: Low speed(min-1) 200 Color Gray Maximum Tightening Torque, High Speed(N·m) 1.5
Maximum Tightening Torque, Low Speed(N·m) 4.4 RoHS Compliant Corresponds To Clutch Operation Torque 21-stage changeover (in steps of approx. 0.1 N·m {1.3 kgf·cm} from approx. 0.3-2.9 N·m {3 to 30 kgf·cm})
Charge time 30 Min. to Charge Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ7411XH1 in the Chargeable Stick Drill Screw Driver, 3.6 V, Gray Counter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)