(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chargeable Automatic Variable Speed Drill Driver (14.4 V)

Chargeable Automatic Variable Speed Drill Driver (14.4 V)

[Features]
· Newly equipped "automatic variable speed" enables quick drilling and reduces the load of tools.
· Compact drill for smooth and continuous work.
· Newly introduced automatic variable speed.
· Drilling is quick and reduces the burden on tools.
· Compact drill for smooth and continuous work.

Part Number

Configured Part Number is shown.

EZ7443X-H

Part Number
EZ7443X-H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAmount Of Content
1 Piece(s) 14 Day(s) 101 pc.

Loading...

  1. 1

Basic Information

Voltage(V) 14.4 Rechargeable Y Weight(g) 1330
Sales Set Content Main Unit Only Details Type Main Unit Only No load rotation speed: High speed(min-1) 160~1400
No load rotation speed: Low speed(min-1) 60~400 Color Gray Maximum Tightening Torque, High Speed(N·m) 10
Maximum Tightening Torque, Low Speed(N·m) 28 RoHS Compliant Corresponds To Clutch Operation Torque 18-Step Switch (Approx. 0.5 to 4.4 N/m {5 to 45 kgf/cm} in Approx. 0.23 N/m {2.36 kgf/cm} Increments)
Charge time 54 Min. to Charge Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ7443X-H in the Chargeable Automatic Variable Speed Drill Driver (14.4 V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)