(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Brush For Sash and Joints 'Joint Brush' Flat White No. 5

Click this image to zoom it.

Move the mouse over the image to zoom

Brush For Sash and Joints 'Joint Brush' Flat White No. 5

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]·This is a standard joint brush. ·A brush with a short width and long bristles, suitable for painting deep recesses and recessed areas.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    5
  • Depth(mm)
    6
  • Width(mm)
    15
  • Height(mm)
    265
  • Material 2
    Handle: Wood
  • JAN Code
    4905533111246
  • Mass(g)
    9
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 1045010005
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    5
  • Depth(mm)
    6
  • Width(mm)
    15
  • Height(mm)
    265
  • Material 2
    Handle: Wood
  • JAN Code
    4905533111246
  • Mass(g)
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)