(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Aluminum Roller for Bubble Release, Diameter 12ø 1624210003

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Aluminum Roller for Bubble Release, Diameter 12ø
Part Number: 1624210003

Standard Unit Price: - Special Price -
Quantity: 1 Set
Days to Ship: 10 Day(s) or more

[Features]
· FRP degassing roller that completely absorbs resin into the glass fiber, so it adheres evenly and no air bubbles remain.

Specificationtitle

  • Product Model
    Roller
  • Roller Raw Material
    [Straight Hair] Aluminum/Wood
  • Depth(mm)
    24
  • Width(mm)
    97
  • Height(mm)
    268
  • Size/Internal Volume
    3-Inch models
  • JAN Code
    4905533139882
  • Mass(g)
    105

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)