(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Insect Resistant, Fire Resistant Transparent Threaded Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

Insect Resistant, Fire Resistant Transparent Threaded Sheet

Standard Unit Price:
-
Days to Ship :
12 Day(s)

A transparent sheet that cuts about 98% of light at the wavelength (around 360 nm) preferred by insects.
[Features]
· With flameproof performance (Test No.: BT030045) and cold-resistant performance (JIS: K6772).
· Sheet thickness: About 0.25 (±0.03) mm.
[Applications]
· Ideal for covering, partitioning, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
-

Part Number : B-154
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    Approximately 0.25
  • Width x Length(m)
    Approx. 0.9×1.78
  • Color
    Orange
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    45
  • JAN Code
    4903599222128
  • Material (Eyelet)
    Brass
  • Material (Sheet)
    PVC/Polyester
  • Flameproof Performance Test No.
    BT030045