(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Step Drill (2-Flute Type)

Spiral Step Drill (2-Flute Type)

[Features]
· An easy-to-use 2-flute spiral step drill that provides stable workability.
[Applications]
· Work materials: Iron (4 to 6 mm)
[Material]
· High-speed steel

Part Number

Configured Part Number is shown.

Part Number
72200412
72200630
72200729
72201220
Part NumberMinimum order quantityVolume DiscountDays to ShipStep width
(mm)
Number of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
Overall length (mm)
(mm)
Trusco Code
1 Piece(s) 13 Day(s) or more 4964、5、6、7、8、9、10、11、1265766-6225
1 Piece(s) 16 Day(s) or more 3.713106、8、10、12、14、16、18、20、22、24、26、28、30100766-6233
1 Piece(s) 12 Day(s) 3.711106、9、12、15.2、18.5、20.4、22.5、26、28.3、30.5、37100766-6241
1 Piece(s) 19 Day(s) or more 4.5984、6、8、10、12、14、16、18、2075766-6250

Loading...

  1. 1

Basic Information

Surface Treatment Non-coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)