(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut (Part Numbers)

NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut

[Features]
· Easy to detach and attach in front with the forcing nut. The nut fits into the same size LF type and FP type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LF3-TP-N

 
Part Number
LF3-TP-N
Part NumberMinimum order quantityVolume DiscountDays to ShipShank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
T
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)
1 Piece(s) 10 Day(s) or more MT33285.534.78155.551.053828510130φ34.7

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A θ(°) 40
Tip angle(°) 60 Runout accuracy(mm) 0.0025

Please check the type/dimensions/specifications of the part LF3-TP-N in the NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut series.

Products like this...

Part Number
LF2-TP-N
LF4-TP-N
LF5-TP-N
Part NumberMinimum order quantityVolume DiscountDays to ShipShank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
T
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)
1 Piece(s) 10 Day(s) or more MT229.566.527.76128.530.8432.524260130φ34.7
1 Piece(s) 10 Day(s) or more MT447.5107.84510208.361.0753401210380φ45
1 Piece(s) 10 Day(s) or more MT5531366214261.57.31.0972.5542860860φ62

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)