(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Purlin for Corrugated Sheet 2.4 m

Purlin for Corrugated Sheet 2.4 m

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Basic Specifications

  • Frontage(mm)
    30
  • Depth(mm)
    30
  • Height(mm)
    2400
  • Thickness(mm)
    1.1
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Bronze
  • Clear
JAN Code

Refine by

  • 4969182629446
  • 4969182629453
  • Clear
Trusco Code

Refine by

  • 384-7594
  • 384-7586
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Bronze
4969182629453
384-7586
12 Day(s) or more
-

Part Number : BA170B
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    30
  • Depth(mm)
    30
  • Height(mm)
    2400
  • Thickness(mm)
    1.1
  • Color
    Bronze
  • JAN Code
    4969182629453
  • Trusco Code
    384-7586
1 pc.
Black
4969182629446
384-7594
16 Day(s) or more
-

Part Number : BA170K
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    30
  • Depth(mm)
    30
  • Height(mm)
    2400
  • Thickness(mm)
    1.1
  • Color
    Black
  • JAN Code
    4969182629446
  • Trusco Code
    384-7594

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)