(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M™ Tack Cloth (Low Tack Type)

3M™ Tack Cloth (Low Tack Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A low tack cloth that also works well for water-based paints.
· Suitable for removing dust and debris from surfaces that are to be painted.
· Please use folded as-is. (Size when folded: 215 × 150 mm)
[Applications]
· Removing dust from surfaces to be painted.
[Materials]
· Non-woven fabric

(i)Caution

  • Because this product is not intended for general consumers, it is not packaged together with any labels or instruction manuals aimed at general consumers.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Non-woven waste
  • Cloth material
    Other
  • Shape
    Sheet
  • Type
    Dry
  • Sheet size(mm)
    430×300
  • JAN Code
    4046719072934
  • Trusco Code
    473-9001
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
1 Day(s)
-

Part Number : 50401
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Non-woven waste
  • Cloth material
    Other
  • Shape
    Sheet
  • Type
    Dry
  • Sheet size(mm)
    430×300
  • JAN Code
    4046719072934
  • Trusco Code
    473-9001

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)