(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cloth Poly Masker 550 mm X 12.5 m/2100 mm X 16.6 m

Click this image to zoom it.

Move the mouse over the image to zoom

Cloth Poly Masker 550 mm X 12.5 m/2100 mm X 16.6 m

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· For protective covering during construction, to guard against paint spatters and drips.
· Convenient during spray painting as a protective covering to guard against paint spatters and drips.

Basic Specifications

  • Product Type
    Masker
  • Material (tape)
    Cloth tape
  • Size(mm)
    2100×16600
  • JAN Code
    4903757246850
  • Wakisangyo Co.,Ltd number
    3593500
  • Mass(g)
    256
  • Material Details
    [Tape] Cloth [Sheet] Polyethylene
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
-

Part Number : CM-004
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Masker
  • Material (tape)
    Cloth tape
  • Size(mm)
    2100×16600
  • JAN Code
    4903757246850
  • Wakisangyo Co.,Ltd number
    3593500
  • Mass(g)
    256
  • Material Details
    [Tape] Cloth [Sheet] Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)