(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
RIKEN Optech Over Glass

Click this image to zoom it.

Move the mouse over the image to zoom

RIKEN Optech Over Glass

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· Can also be used over prescription glasses.
· Comes with soft pad that is gentle on your forehead. (No. 23, No. 24, No. 27, No. 28)
· Blocks ultraviolet light. (No. 25)
[Materials]
· PC resin

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Scratch prevention

Refine by

  • Yes
  • Clear
UV Cut

Refine by

  • Yes
  • Clear
Lens Color

Refine by

  • Clear
  • Mirror Coat
  • Smoke
  • Clear
JAN Code

Refine by

  • 4954458121359
  • 4954458121373
  • 4954458121380
  • 4954458121618
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Yes
-
Clear
4954458121359
16 Day(s) or more
-

Part Number : NO22
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Scratch prevention
    Yes
  • UV Cut
    -
  • Lens Color
    Clear
  • JAN Code
    4954458121359
  • Specifications (Detail)
    Impact-resistant, with hard coating
  • Mass(g)
    44
  • Application Details
    -
1 pc.
Yes
-
Smoke
4954458121373
16 Day(s) or more
-

Part Number : NO24
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Scratch prevention
    Yes
  • UV Cut
    -
  • Lens Color
    Smoke
  • JAN Code
    4954458121373
  • Specifications (Detail)
    Impact-resistant, with hard coating and PVC pat
  • Mass(g)
    49
  • Application Details
    -
1 pc.
-
Yes
Mirror Coat
4954458121380
16 Day(s) or more
-

Part Number : NO25
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Scratch prevention
    -
  • UV Cut
    Yes
  • Lens Color
    Mirror Coat
  • JAN Code
    4954458121380
  • Specifications (Detail)
    Shock-Resistant
  • Mass(g)
    44
  • Application Details
    For work in very illuminated places such as outdoors.
1 pc.
-
-
Clear
4954458121618
15 Day(s) or more
-

Part Number : NO27
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Scratch prevention
    -
  • UV Cut
    -
  • Lens Color
    Clear
  • JAN Code
    4954458121618
  • Specifications (Detail)
    Impact-resistant, with PVC pat
  • Mass(g)
    49
  • Application Details
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)