(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
RIKEN Optech Goggle

Click this image to zoom it.

Move the mouse over the image to zoom

RIKEN Optech Goggle

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
≪No. 61≫
· Spherical form to ensure visibility on both sides.
· Anti-fog treatment and ventilation (vent holes) for excellent breathability.
≪No. 62≫
· Rubber frames with excellent heat-resistance.
· Simple vent holes to reduce fogging.
≪No. 63≫
· Standard type for light work.
· Scratch and impact resistant model with anti-fog treatment.
≪No. 64≫
· Standard type for light work.
· Can be used over prescription glasses.
≪No. 66≫
· Fogging reduced with double the effectiveness by combining an anti-fog lens and ventilation (vent openings).
[Materials]
· Eyepiece: PC resin
· Frame: PVC (No. 61, No. 63, No. 64 and No. 66) / rubber (No. 62)

Basic Specifications

  • Shape
    Goggles
  • Detail Type
    Ventilation (with Vent-Holes) / Impact resistance
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Anti-fog

Refine by

  • Yes
  • Clear
Scratch prevention

Refine by

  • Yes
  • Clear
Frame color

Refine by

  • Clear
  • Light Green
  • Clear
JAN Code

Refine by

  • 4954458121472
  • 4954458121489
  • 4954458121496
  • 4954458121502
  • 4954458121526
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Yes
Yes
Clear
4954458121472
16 Day(s) or more
-

Part Number : NO61
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • Detail Type
    Ventilation (with Vent-Holes) / Impact resistance
  • Frame color
    Clear
  • JAN Code
    4954458121472
  • Specifications (Detail)
    Front surface hard coating, back surface anti-fog coating, can be used with glasses/mask.
  • Mass(g)
    83
1 pc.
-
-
-
4954458121489
16 Day(s) or more
-

Part Number : NO62
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    -
  • Scratch prevention
    -
  • Detail Type
    Ventilation (with Vent-Holes) / Impact resistance
  • Frame color
    -
  • JAN Code
    4954458121489
  • Specifications (Detail)
    -
  • Mass(g)
    106
1 pc.
Yes
Yes
Clear
4954458121496
16 Day(s) or more
-

Part Number : NO63
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • Detail Type
    Ventilation (with Vent-Holes) / Impact resistance
  • Frame color
    Clear
  • JAN Code
    4954458121496
  • Specifications (Detail)
    Front surface hard coating, back surface anti-fog coating, can be used with glasses/mask.
  • Mass(g)
    54
1 pc.
-
-
Light Green
4954458121502
16 Day(s) or more
-

Part Number : NO64
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    -
  • Scratch prevention
    -
  • Detail Type
    Ventilation (with Vent-Holes) / Impact resistance
  • Frame color
    Light Green
  • JAN Code
    4954458121502
  • Specifications (Detail)
    Can be used with eyewear or mask.
  • Mass(g)
    78
1 pc.
Yes
-
Light Green
4954458121526
16 Day(s) or more
-

Part Number : NO66
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Scratch prevention
    -
  • Detail Type
    Ventilation (with Vent-Holes) / Impact resistance
  • Frame color
    Light Green
  • JAN Code
    4954458121526
  • Specifications (Detail)
    Anti-fogging coat on back side, Glasses/mask can be used together.
  • Mass(g)
    78

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)