(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
RIKEN Optech Goggle M10C-VF NO68

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

RIKEN Optech Goggle M10C-VF
Part Number: NO68

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 15 Day(s) or more

[Features]
· Super-hard anti-fog coating. Strong against fog. Hard to scratch. VF lens series.
· Super-hard anti-fog treatment and excellent ventilation (vent openings) for breathability
[Materials]
· Eyepiece: PC resin, frame: PVC

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Standard
    JIS
  • Detail Type
    Double-Sided Anti-Fogging VF Coat
  • Frame color
    Clear
  • JAN Code
    4954458121649
  • Specifications (Detail)
    JIS Standard Product. Can be used with glasses and mask.
  • Mass(g)
    82

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)