(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
RIKEN Optech Goggle M-40

Click this image to zoom it.

Move the mouse over the image to zoom

RIKEN Optech Goggle M-40

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Super-hard anti-fog coating. Strong against fog. Hard to scratch. VF lens series.
· Lightweight type with ultra hard anti-fog treatment.
· With ventilation (vent openings) for superior breathability
[Materials]
· Eyepiece: PC resin, frame: elastomer

Basic Specifications

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Standard
    JIS
  • Detail Type
    Double-Sided Anti-Fogging VF Coat
  • JAN Code
    4954458121687
  • Specifications (Detail)
    JIS Standard Product. Can be used with glasses and mask.
  • Mass(g)
    65
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : NO70
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Standard
    JIS
  • Detail Type
    Double-Sided Anti-Fogging VF Coat
  • JAN Code
    4954458121687
  • Specifications (Detail)
    JIS Standard Product. Can be used with glasses and mask.
  • Mass(g)
    65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)