(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
RIKEN Optech Goggle M55-VF

Click this image to zoom it.

Move the mouse over the image to zoom

RIKEN Optech Goggle M55-VF

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Super-hard anti-fog coating. Strong against fog. Hard to scratch. VF lens series.
· Excellent impact resistance with a 2 mm-thick lens (normal thickness is 0.8 mm) for heavy work.
[Materials]
· Eyepieces: PC resin, frame: polypropylene + elastomer

Basic Specifications

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Standard
    JIS
  • Detail Type
    Infection control measures / Double-sided anti-fog VF coat
  • JAN Code
    4954458121861
  • Specifications (Detail)
    JIS Standard Product. Can be used with glasses and mask.
  • Mass(g)
    82
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : NO72
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Standard
    JIS
  • Detail Type
    Infection control measures / Double-sided anti-fog VF coat
  • JAN Code
    4954458121861
  • Specifications (Detail)
    JIS Standard Product. Can be used with glasses and mask.
  • Mass(g)
    82

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)