(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Round Hole Punch Set For Thin Steel Electrical Wire Conduits (Punch/Die)

Round Hole Punch Set For Thin Steel Electrical Wire Conduits (Punch/Die)

Special steel is used for excellent durability.
Round hole type.
[Guide Hole Diameter (mm)]⌀11/⌀20

Part Number

Configured Part Number is shown.

Part Number
15-5/8
19-3/4
63-2-1/2
75-3
Part NumberMinimum order quantityVolume DiscountDays to ShipHole Diameter
(mm)
Trusco Code Guide Hole Diameter
(mm)
Applicable Shaft
1 Piece(s) 12 Day(s) ø17.0824-8308ø11HP-3/4-3/8
1 Piece(s) 12 Day(s) ø20.1824-8309ø11HP-3/4-3/8
1 Piece(s) 12 Day(s) ø64.5824-8314ø20HP-3/4-3/4
1 Piece(s) 12 Day(s) ø77.2824-8315ø20HP-3/4-3/4

Loading...

  1. 1

Basic Information

Hole Shape Round Capability(mm) t2.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)