(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hand Socket 3/4 "(19 mm) Socket Set 6201A

Hand Socket 3/4 "(19 mm) Socket Set 6201A

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension
    7/8 to 2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    580
  • Dimension H(mm)
    200
  • Socket Contents(mm)
    6405A 12-Sided Socket: 7/8, 15/16, 1.1/16, 1.1/8, 1.1/4, 1.5/16, 1.7/16, 1.1/2, 1.5/8, 1.11/16, 1.13/16, 1.7/8, 2
  • Dimension T(mm)
    85
  • Trusco Code
    853-0744
  • Mass(g)
    17,600
  • Accessory Contents
    6749, 6760-200, 6760-400, 6768, 6785

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 6201A
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    7/8 to 2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    580
  • Dimension H(mm)
    200
  • Socket Contents(mm)
    6405A 12-Sided Socket: 7/8, 15/16, 1.1/16, 1.1/8, 1.1/4, 1.5/16, 1.7/16, 1.1/2, 1.5/8, 1.11/16, 1.13/16, 1.7/8, 2
  • Dimension T(mm)
    85
  • Trusco Code
    853-0744
  • Mass(g)
    17,600
  • Accessory Contents
    6749, 6760-200, 6760-400, 6768, 6785

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)