(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Hand Socket 3/8" "(9.5 mm) Hex Universal Socket Rail Set RS3440A/8 RS3440A-8

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hand Socket 3/8" "(9.5 mm) Hex Universal Socket Rail Set RS3440A/8
Part Number: RS3440A-8

Standard Unit Price: - Special Price -
Days to Ship: Quote

Specifications of RS3440A-8

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2 / 3/4 / 3/8 / 5/8 / 5/16 / 7/16 / 9/16 / 11/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Trusco Code
    811-8351
  • Specifications
    5/16, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4
  • Mass(g)
    570

Please check the type/dimensions/specifications of the part RS3440A-8 in the Hand Socket 3/8" "(9.5 mm) Hex Universal Socket Rail Set RS3440A/8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)