(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Socket 3/8 "(9.5 mm) Hex Bit 107-11

Impact Socket 3/8 "(9.5 mm) Hex Bit 107-11

Standard Unit Price:
-
Days to Ship :
Quote

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    35
  • Shaft measurements(mm)
    11

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 14
  • 17
  • Clear
Trusco Code

Refine by

  • 812-0130
  • 812-0128
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14
812-0128
Quote
-

Part Number : 107.11-14
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    35
  • Shaft measurements(mm)
    11
  • Trusco Code
    812-0128
  • Mass(g)
    38
17
812-0130
Quote
-

Part Number : 107.11-17
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    35
  • Shaft measurements(mm)
    11
  • Trusco Code
    812-0130
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)