(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hand Socket 3/8" "(9.5 mm) Socket Set 3201AMW

Hand Socket 3/8" "(9.5 mm) Socket Set 3201AMW

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 3201AMW
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    1/2 / 1/4 / 1/8 / 3/4 / 3/8 / 3/16 / 5/8 / 5/16 / 7/8 / 7/16 / 9 / 9/16 / 10 / 11 / 11/16 / 12 / 13 / 13/16 / 14 / 15 / 16 / 17 / 18 / 19 / 20 / 21 / 22 / 25/32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    445
  • Dimension H(mm)
    190
  • Dimension T(mm)
    50
  • Trusco Code
    811-8854
  • Specifications
    3405M 12-Sided Socket (9, 10, 11, 12, 13, 14, 15,16, 17, 18, 19, 20, 21, 22), 3405A 12-Sided Socket (5/16, 3/8, 7/16, 1/2,9/16, 5/8, 11/16, 3/4,25/32, 13/16, 7/8), 3405W 12-Sided Socket (1/8, 3/16, 1/4, 5/16,3/8, 7/16, 1/2)
  • Mass(g)
    4,700
  • Accessory Contents
    3753N, 3760-75, 3760-125, 3760-250, 3768N-250, 3769N-160, 3770, 3780, 3785, 3344A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)