(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Impact Socket 3-1/2 "(88.9 mm) Hex Socket 10400M/10400A 10400A-8.1-2

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Impact Socket 3-1/2 "(88.9 mm) Hex Socket 10400M/10400A
Part Number: 10400A-8.1-2

Standard Unit Price: - Special Price -
Days to Ship: Quote

Specifications of 10400A-8.1-2

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    88.9
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8 1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3 1/2
  • Overall length (L dimension)(mm)
    260
  • Dimension d1(mm)
    300
  • Dimension D2(mm)
    200
  • Dimension L(mm)
    138
  • Trusco Code
    853-1938
  • Mass(g)
    68,150

Please check the type/dimensions/specifications of the part 10400A-8.1-2 in the Impact Socket 3-1/2 "(88.9 mm) Hex Socket 10400M/10400A series.

Products like this...

Part Number
10400A-4.3-4
10400A-4.3-8
10400A-4.5-8
10400A-8.1-4
10400A-8.1-8
10400A-8.3-4
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension Overall length (L dimension)
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 4 3/418518017591853-190921,930
1 Piece(s) Quote 4 3/818017217588853-191020,660
1 Piece(s) Quote 4 5/818317817590853-191121,550
1 Piece(s) Quote 8 1/4255295200135853-193964,970
1 Piece(s) Quote 8 1/8251293200133853-194063,760
1 Piece(s) Quote 8 3/4264310200140853-194173,830

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)