(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hand Socket 1" "(25.4 mm) Socket Set 8200M/8200A

Hand Socket 1" "(25.4 mm) Socket Set 8200M/8200A

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    600
  • Dimension H(mm)
    150
  • Dimension T(mm)
    110
  • Mass(g)
    18,600
  • Accessory Contents
    8760-200,8760-400,8770,8785

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1 1/2
  • 1 5/8
  • 1 7/16
  • 1 13/16
  • 2
  • 2 1/2
  • 2 1/4
  • 2 1/8
  • 35
  • 38
  • 41
  • 46
  • 50
  • 54
  • 58
  • 63
  • Clear
Trusco Code

Refine by

  • 853-0747
  • 853-0746
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 1/2 / 1 5/8 / 1 7/16 / 1 13/16 / 2 / 2 1/2 / 2 1/4 / 2 1/8
853-0746
Quote
-

Part Number : 8200A
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    1 1/2 / 1 5/8 / 1 7/16 / 1 13/16 / 2 / 2 1/2 / 2 1/4 / 2 1/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    600
  • Dimension H(mm)
    150
  • Dimension T(mm)
    110
  • Trusco Code
    853-0746
  • Mass(g)
    18,600
  • Accessory Contents
    8760-200,8760-400,8770,8785

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)