(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Compression Terminal for T-Type Connector Sleeve EH-2C

Compression Terminal for T-Type Connector Sleeve EH-2C

Standard Unit Price:
-
Days to Ship :
Quote

Izumi Seiki Seisakusho electrical equipment tool for T-type connector compression terminal sleeve EH-2C.

Basic Specifications

  • Apply
    T shape connector
  • Range
    T-11、T-16
  • Dimensions(mm)
    320
  • Output(kN)
    19.5
  • Mass(g)
    630
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : EH-2C
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Apply
    T shape connector
  • Range
    T-11、T-16
  • Dimensions(mm)
    320
  • Output(kN)
    19.5
  • Mass(g)
    630

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)