(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Titanium Alloy Socket TI4261M

Titanium Alloy Socket TI4261M

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Pentagonal drive: adopts a pentagon shaped drive to prevent it from fitting standard square drive sockets. Delivers safety and more strength.
· Lightweight: approx. 58% lighter than traditional tools which use chrome molybdenum steel, and also improves workability and safety as well.
· Corrosion resistance: features corrosion resistance, affording semi-permanent corrosion resistance even against seawater and chemicals.
· Non-magnetic: as it is non-magnetic, it can be used with strongly magnetic medical equipment, in railway applications, in power plants and in other work to not have a magnetic impact.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Trusco Code
    853-1540
  • Specifications
    TI4400M Hex Socket 8, 10, 11, 12, 13, 14, 17, 19, 21, 22, 24, 26, 27
  • Mass(g)
    4,280
  • Accessory Contents
    TI4749J, TI4760-125, TI4760-250, TI4768J-380, TI4770

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : TI4261M
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Trusco Code
    853-1540
  • Specifications
    TI4400M Hex Socket 8, 10, 11, 12, 13, 14, 17, 19, 21, 22, 24, 26, 27
  • Mass(g)
    4,280
  • Accessory Contents
    TI4749J, TI4760-125, TI4760-250, TI4768J-380, TI4770

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)