(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Resin Filter Housing, Option Parts

Resin Filter Housing, Option Parts

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Product Specifications]
·Optional parts for resin filter housings.
·Applicable products are compatible housings: 47063 series.

(i)Caution

  • この商品は、一般消費者様向けの製品ではない為、表示や取扱説明書等が一般消費者様向けに表記・同梱されておりません。

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Applicable products
    Compatible Housing: 47063 Series
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Material

Refine by

  • NBR
  • Polystyrene
  • Clear
Trusco Code

Refine by

  • 417-5450
  • 417-5417
  • Clear
JAN Code

Refine by

  • 4548623884813
  • 4548623884820
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Polystyrene
417-5417
4548623884820
12 Day(s)
-

Part Number : 68434-32
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Material
    Polystyrene
  • Trusco Code
    417-5417
  • JAN Code
    4548623884820
  • Mass(kg)
    0.07
  • Applicable products
    Compatible Housing: 47063 Series
  • Specifications
    Wrench
1 pc.
NBR
417-5450
4548623884813
Quote
-

Part Number : AS568-238-N
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Material
    NBR
  • Trusco Code
    417-5450
  • JAN Code
    4548623884813
  • Mass(kg)
    0.003
  • Applicable products
    Compatible Housing: 47063 Series
  • Specifications
    O-Ring

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)