(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Request Hanging Holder A4 White【5 Pieces Per Package】

Request Hanging Holder A4 White

[Features]
Easy document organization by simply inserting the documents.

[Product Specifications]
· Standard: A4 Landscape
· Holder Size: 240 mm Long x 311 mm Wide
· Material: Recycled PP, POM
· Includes a Hanging Index
· Quantity: 5 sheets
· Main Body Color: White
· JAN Code etc.: 4903419150839

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G1641-0

 
Part Number
G1641-0
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Office Chest/Case Frontage(mm) 0 Depth(mm) 311
Height(mm) 240 Main Body Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)