(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Roller Brush [For Rough Surface] EA109NA-76

Roller Brush [For Rough Surface] EA109NA-76

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Brush width…150mm
・Hair length…25mm
・Rough surface
・Shaft Dia.…6mm
・For exterior
・Adaptation coating surface…Concrete, mortar
・Adaptation paint…Various emulsions, aqueous gloss color, etc.
・Hair material…Polyester, nylon
・Contains and spit of the dye is good.
・By the blend of nylon fiber, there is excellent elasticity and durability.
・Quantity…2 pcs

Basic Specifications

  • Details 1
    Spare roller for EA109NA-72
  • Quantity
    2 pcs.
  • Specifications
    Rough surface
  • Details 2
    For exterior
  • Bristle Material
    Polyester, nylon
  • Shaft Diameter
    6mm
  • Bristle length
    25mm
  • Compatible Coating
    Concrete, mortar, etc.
  • Compatible Paint
    Various emulsions, water-based gloss colors, etc.
  • Hair Width
    150mm
  • Product detail type
    Spare roller
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA109NA-76
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Details 1
    Spare roller for EA109NA-72
  • Quantity
    2 pcs.
  • Specifications
    Rough surface
  • Details 2
    For exterior
  • Bristle Material
    Polyester, nylon
  • Shaft Diameter
    6mm
  • Bristle length
    25mm
  • Compatible Coating
    Concrete, mortar, etc.
  • Compatible Paint
    Various emulsions, water-based gloss colors, etc.
  • Hair Width
    150mm
  • Product detail type
    Spare roller

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)