(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
50mm(6mm) Replacement Roller (short bristle /2 Pcs ) EA109NC-17

50mm(6mm) Replacement Roller (short bristle /2 Pcs ) EA109NC-17

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・For EA109NC-16 Spare Roller
・Brush Material …Acrylic, and polyester mixed
・Brush Width …50mm
・Hair length …4mm
・Weight …9g
・Qty. Per Unit …2 Pcs

Basic Specifications

  • Details 1
    Spare roller for EA109NC-16
  • Quantity
    Includes 2 pcs
  • Weight
    9g
  • Bristle Material
    Acrylic / polyester mixed hair
  • Bristle length
    4mm
  • Hair Width
    50mm
  • Product detail type
    Spare roller
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA109NC-17
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Details 1
    Spare roller for EA109NC-16
  • Quantity
    Includes 2 pcs
  • Weight
    9g
  • Bristle Material
    Acrylic / polyester mixed hair
  • Bristle length
    4mm
  • Hair Width
    50mm
  • Product detail type
    Spare roller

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)