(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Small Roller Brush EA109NC-96 EA109NC-96

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Small Roller Brush EA109NC-96
Part Number: EA109NC-96

Standard Unit Price: - Special Price -
Days to Ship: 9 Day(s) or more

【Product Specifications】
・Brush width…100mm
・Hair length…5mm
・Shaft Dia.…6mm
・For interior
・Adaptation coating surface…Wood part, iron part
・Adaptation paint…Aqueous urethane, weak solvent urethane, aqueous silicon, weak solvent silicon, etc.
・Hair material…Polyester
・Non-foam type
・There is excellent hold property without dripping even at a low viscosity paints. It realizes the fine beautiful finish of texture.
・Quantity…2 pcs

Specificationtitle

  • Size
    Approx. ø23 × 100 mm
  • Details 1
    Spare roller for EA109NC-91
  • Weight
    approx. 37 g (per 2 pcs.)
  • Details 2
    Quantity: 2 pcs.
  • Details 3
    For interior
  • Bristle Material
    Polyester
  • Shaft Diameter
    6mm
  • Bristle length
    5mm
  • Compatible Coating
    Wooden part, steel part
  • Compatible Paint
    Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc.
  • Hair Width
    100mm
  • Product detail type
    Spare roller

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)