(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Viscosity Paint Roller Brush EA109ND-56

High Viscosity Paint Roller Brush EA109ND-56

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・With 2 roller brushes
・Best for the paint including sand aggregate and high viscosity paint.
・Shaft dia.…6mm
・Brush width…100mm
・Hair length…13mm
・Urethane foam fiber
・Extension pole is attachable.

Basic Specifications

  • Quantity
    2 pcs.
  • Details 2
    Spare roller for EA109ND-51
  • Bristle Material
    Foam urethane
  • Shaft Diameter
    6mm
  • Bristle length
    13mm
  • Compatible Coating
    Outer wall, mortar patterning, coarse
  • Compatible Paint
    Single-layer elastic paint, slightly elastic filler
  • Hair Width
    100mm
  • Product detail type
    Spare roller
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA109ND-56
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Quantity
    2 pcs.
  • Details 2
    Spare roller for EA109ND-51
  • Bristle Material
    Foam urethane
  • Shaft Diameter
    6mm
  • Bristle length
    13mm
  • Compatible Coating
    Outer wall, mortar patterning, coarse
  • Compatible Paint
    Single-layer elastic paint, slightly elastic filler
  • Hair Width
    100mm
  • Product detail type
    Spare roller

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)