(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Spare Roller EA109NE-307

Spare Roller EA109NE-307

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Brush material…Wool
・Brush width…100mm
・Hair length…4mm
・Roller OD. …52mm
・Roller ID. …38mm
・Weight…30g
・Adaptation coating surface…Iron section, siding
・Adaptation paint…Solvent-based adhesive, high viscosity paints
・For interior and exterior
・Applicable Code Body …EA109NE-114
・Quantity…2 pcs

Basic Specifications

  • Quantity
    Includes 2 pcs
  • Weight
    30g
  • Bristle Material
    Wool
  • Bristle length
    4mm
  • Compatible Coating
    Steel part, siding
  • Hair Width
    4 inches (100 mm)
  • Roller Outer Diameter
    52mm
  • Roller Inner Diameter
    38mm
  • Compatible Handles
    EA109NE-114
  • Features
    ·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. ·Wool roller for applying adhesive · Short hair type with excellent workability and excellent paint absorption. ·Waterproof · For floor tiles · Can be used for solvent-based adhesives and high-viscosity paints
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA109NE-307
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Quantity
    Includes 2 pcs
  • Weight
    30g
  • Bristle Material
    Wool
  • Bristle length
    4mm
  • Compatible Coating
    Steel part, siding
  • Hair Width
    4 inches (100 mm)
  • Roller Outer Diameter
    52mm
  • Roller Inner Diameter
    38mm
  • Compatible Handles
    EA109NE-114
  • Features
    ·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. ·Wool roller for applying adhesive · Short hair type with excellent workability and excellent paint absorption. ·Waterproof · For floor tiles · Can be used for solvent-based adhesives and high-viscosity paints

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)