(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Spare Roller EA109NE-68 EA109NE-68

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Spare Roller EA109NE-68
Part Number: EA109NE-68

Standard Unit Price: - Special Price -
Days to Ship: 16 Day(s) or more

【Product Specifications】
・Brush Width-175mm x2pcs

Specificationtitle

  • Quantity
    2 pcs.
  • Weight
    50g
  • Bristle Material
    Polyester
  • Bristle length
    6mm
  • Compatible Coating
    Concrete, mortar, drywall, ceramic siding, steel part, galvanized iron, wood part, rigid PVC
  • Hair Width
    175mm
  • Roller Outer Diameter
    34mm
  • Roller Inner Diameter
    28mm
  • Compatible Handles
    EA109NC-4
  • Features
    ·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. ·Short hair type with excellent paint absorption and good workability.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)