(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Pressure Hose (for Washing Machine)

High Pressure Hose (for Washing Machine)

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
·High pressure hose for washing machines. Usable fluid is water.
·Connect your high-pressure hot water washer and high-pressure washing gun.
·There are 2 types with overall lengths of 10 m and 20 m.

Basic Specifications

  • Compatible fluid(s)
    Water
  • Materials
    Inner rubber: Oil resistant synthetic rubber, reinforcing layer: Hard steel wire, outer rubber: Wear / weather resistant synthetic rubber
  • Temperature range
    0 to +80°C

Catalog

Japanese Only

Part Number
Overall length

Refine by

  • 10m
  • 20m
  • Clear
Maximum Operating Pressure

Refine by

  • 14.0 MPa
  • 20.5 MPa
  • Clear
Thread Size (Male Thread × Female Thread)

Refine by

  • R1/2"×G1/2"
  • R1/4"×G1/4"
  • R3/8"×G3/8"
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10m
20.5 MPa
R1/4"×G1/4"
24 Day(s) or more
-

Part Number : EA115BB-1
Days to Ship 24 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall length
    10m
  • Compatible fluid(s)
    Water
  • Materials
    Inner rubber: Oil resistant synthetic rubber, reinforcing layer: Hard steel wire, outer rubber: Wear / weather resistant synthetic rubber
  • Maximum Operating Pressure
    20.5 MPa
  • Temperature range
    0 to +80°C
  • Thread Size (Male Thread × Female Thread)
    R1/4"×G1/4"
20m
20.5 MPa
R1/4"×G1/4"
18 Day(s) or more
-

Part Number : EA115BB-2
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall length
    20m
  • Compatible fluid(s)
    Water
  • Materials
    Inner rubber: Oil resistant synthetic rubber, reinforcing layer: Hard steel wire, outer rubber: Wear / weather resistant synthetic rubber
  • Maximum Operating Pressure
    20.5 MPa
  • Temperature range
    0 to +80°C
  • Thread Size (Male Thread × Female Thread)
    R1/4"×G1/4"
10m
20.5 MPa
R3/8"×G3/8"
24 Day(s) or more
-

Part Number : EA115BB-11
Days to Ship 24 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall length
    10m
  • Compatible fluid(s)
    Water
  • Materials
    Inner rubber: Oil resistant synthetic rubber, reinforcing layer: Hard steel wire, outer rubber: Wear / weather resistant synthetic rubber
  • Maximum Operating Pressure
    20.5 MPa
  • Temperature range
    0 to +80°C
  • Thread Size (Male Thread × Female Thread)
    R3/8"×G3/8"
20m
20.5 MPa
R3/8"×G3/8"
24 Day(s) or more
-

Part Number : EA115BB-12
Days to Ship 24 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall length
    20m
  • Compatible fluid(s)
    Water
  • Materials
    Inner rubber: Oil resistant synthetic rubber, reinforcing layer: Hard steel wire, outer rubber: Wear / weather resistant synthetic rubber
  • Maximum Operating Pressure
    20.5 MPa
  • Temperature range
    0 to +80°C
  • Thread Size (Male Thread × Female Thread)
    R3/8"×G3/8"
10m
14.0 MPa
R1/2"×G1/2"
18 Day(s) or more
-

Part Number : EA115BB-21
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall length
    10m
  • Compatible fluid(s)
    Water
  • Materials
    Inner rubber: Oil resistant synthetic rubber, reinforcing layer: Hard steel wire, outer rubber: Wear / weather resistant synthetic rubber
  • Maximum Operating Pressure
    14.0 MPa
  • Temperature range
    0 to +80°C
  • Thread Size (Male Thread × Female Thread)
    R1/2"×G1/2"
20m
14.0 MPa
R1/2"×G1/2"
24 Day(s) or more
-

Part Number : EA115BB-22
Days to Ship 24 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall length
    20m
  • Compatible fluid(s)
    Water
  • Materials
    Inner rubber: Oil resistant synthetic rubber, reinforcing layer: Hard steel wire, outer rubber: Wear / weather resistant synthetic rubber
  • Maximum Operating Pressure
    14.0 MPa
  • Temperature range
    0 to +80°C
  • Thread Size (Male Thread × Female Thread)
    R1/2"×G1/2"

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)