(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Action Air Sander EA162KH-12

Double Action Air Sander EA162KH-12

【Product Specifications】
・Length-241mm
・Weight-1.48kg
・No-load rotation speed-9,000rpm
・Operating pressure-0.6MPa
・Air consumption-580L/min
・Inlet-Rc(PT)1/4"
・Paper size-Dia. 125mm
・Hook & loop paper type
・Replacement paper-EA162KW-40 to -240、KW-40A to KW-240A
・Compressor used-2.2kw

Part Number

Configured Part Number is shown.

EA162KH-12

Part Number
EA162KH-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162KH-12 in the Double Action Air Sander EA162KH-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)