(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Leather Gloves (Pig Skin) EA353BB-33

Leather Gloves (Pig Skin) EA353BB-33

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Material-Pig skin
・With hook and loop fastener
・Tightly fits wrist and does not come off easily.
・Length-220mm(for L size)
・Dim.…LL

Basic Specifications

  • Size
    LL
  • Materials
    Pig leather
  • Thickness
    0.6mm
  • Quantity
    1 pair
  • Details 1
    With hook-and-loop tape
  • Middle finger length
    95mm
  • Overall length
    235mm
  • Palm circumference
    230mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA353BB-33
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size
    LL
  • Materials
    Pig leather
  • Thickness
    0.6mm
  • Quantity
    1 pair
  • Details 1
    With hook-and-loop tape
  • Middle finger length
    95mm
  • Overall length
    235mm
  • Palm circumference
    230mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)