(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Cowhide Gloves EA353BE-32 EA353BE-32

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cowhide Gloves EA353BE-32
Part Number: EA353BE-32

Standard Unit Price: - Special Price -
Days to Ship: 16 Day(s) or more

【Product Specifications】
・Material-Cowhide
・Double-patched palm
・Length-Approx. 220mm
・With hook and loop fastener
・Dim.…L

Specificationtitle

  • Size
    L
  • Materials
    Cowhide
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    90mm
  • Overall length
    Approx. 220 mm
  • Palm circumference
    220mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)