(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Mechanic Glove [for Female] EA353BT-92 EA353BT-92

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Mechanic Glove [for Female] EA353BT-92
Part Number: EA353BT-92

Standard Unit Price: - Special Price -
Days to Ship: 16 Day(s) or more

【Product Specifications】
・Female size work gloves
・The palm area is made of the synthetic leather.
・The back is made of spandex.
・Washable
・Length-M size: 205mm
・With hook and loop fastener
・Dim.…L

Specificationtitle

  • Specifications
    Unlined Back
  • Standard
    [ANSI] Others
  • Size
    L
  • Materials
    Palm: Synthetic leather, back of hand: Spandex
  • Thickness
    1mm
  • EU Standard CE EN388 Cut Resistant Level
    1
  • Quantity
    1 pair
  • Details 1
    work gloves for women
  • Middle finger length
    85mm
  • Overall length
    205mm
  • Palm circumference
    200mm
  • Details 2
    Washable
  • Product type
    Slip prevention
  • Usage applications
    Cut resistant
  • Details 3
    Hook-and-loop tape stop

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)