(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Work Gloves EA353CM-69

Work Gloves EA353CM-69

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Material-Palm:Synthetic leather, Back:nylon mesh
・Length-approx. 205mm
・Friction reducing pad provided on the palm
・Padded for the back of hand and fist.
・With hook and loop fastener
・Size-XL

Basic Specifications

  • Specifications
    Unlined Back
  • Size
    LL
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.5mm
  • Cuff
    Hook-and-loop tape stop
  • Quantity
    1 pair
  • Details 1
    Thumb, index finger, middle finger No fingertip type
  • Middle finger length
    90mm
  • Overall length
    220mm
  • Palm circumference
    230mm
  • Product type
    Leather hand
  • Usage applications
    For work
  • Leather glove type
    Synthetic leather
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA353CM-69
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Specifications
    Unlined Back
  • Size
    LL
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.5mm
  • Cuff
    Hook-and-loop tape stop
  • Quantity
    1 pair
  • Details 1
    Thumb, index finger, middle finger No fingertip type
  • Middle finger length
    90mm
  • Overall length
    220mm
  • Palm circumference
    230mm
  • Product type
    Leather hand
  • Usage applications
    For work
  • Leather glove type
    Synthetic leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)