(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gloves / Oil Resistant (Nitrile Rubber / Cotton Knit Back)

Gloves / Oil Resistant (Nitrile Rubber / Cotton Knit Back)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

【Product Specifications】
・Material-Outside: nitrile rubber, Inside: cotton knitting
・Oil-proof, piercing resistant, abrasion resistant and nonslip finish
・Dim.…M
・Length (mm)…Approx. 260

Basic Specifications

  • Size
    LL
  • Materials
    Front: Nitrile rubber, Back: Cotton knitted fabric
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Middle finger length
    81mm
  • Overall length
    Approx. 260 mm
  • Palm circumference
    250mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : EA354DC-33
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size
    LL
  • Materials
    Front: Nitrile rubber, Back: Cotton knitted fabric
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Middle finger length
    81mm
  • Overall length
    Approx. 260 mm
  • Palm circumference
    250mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)