(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Kevlar Arm Protector EA355KB-14A EA355KB-14A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Kevlar Arm Protector EA355KB-14A
Part Number: EA355KB-14A

Standard Unit Price: - Special Price -
Days to Ship: 16 Day(s) or more

【Product Specifications】
・Material-Kevlar 100%
・Straight type
・Double layer knit
・Washable
・Food handling is acceptable
・For processing glass, meal and foods
・Length…350mm

Specificationtitle

  • Materials
    100% Kevlar
  • Details 1
    Straight type
  • Overall Length
    350mm
  • Details 2
    2-layer knit
  • Weight
    24g
  • Details 3
    Food can be handled
  • Details 4
    Washable
  • Detail 5
    Quantity: 1 pc.
  • Width
    80mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)