(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Roller Brush EA523MD-16

Roller Brush EA523MD-16

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Overall length-195mm
・Material-Ultrahigh molecular weight polyethylene
・For compression bonding of joint surfaces of cloth
・Roller dim.…Dia. 35 x 40mm

Basic Specifications

  • Materials
    Roller: ultra high molecular weight polyethylene, handle: Wooden
  • Weight
    111g
  • Overall Length
    195mm
  • Handle diameter
    ø 24mm
  • Roller size
    ø 35×40mm
  • Handle length
    145mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA523MD-16
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Roller: ultra high molecular weight polyethylene, handle: Wooden
  • Weight
    111g
  • Overall Length
    195mm
  • Handle diameter
    ø 24mm
  • Roller size
    ø 35×40mm
  • Handle length
    145mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)