(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick vise EA525DD-2

Quick vise EA525DD-2

【Product Specifications】
・Cast iron
・The shape of the mount base differs with dim.
・Jaw width…100mm
・Max opening…102mm
・Weight…8.6kg

Part Number

Configured Part Number is shown.

EA525DD-2

Part Number
EA525DD-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 8.6 kg Materials Cast iron Product type Main unit
Maximum opening(mm) 100 Opening width(mm) 100 Specification 1 ·Materials: Cast iron/mouth width: 100 mm·Maximum opening: 100 mm/weight: 8.6 kg
Specifications 2 ·Pull and push the center lever to set the jaw part, then fold down the lock lever to secure the object.The shape of the mount base varies depending on the size.JAN: 4518340436350

Please check the type/dimensions/specifications of the part EA525DD-2 in the Quick vise EA525DD-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)