(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plastic Clamp EA526AC-3

Plastic Clamp EA526AC-3

【Product Specifications】
・Material- Body: Nylon
・Use it for fixing the material.
・It is convenient for adhesion, template, nailing and sawing of plywood, wood, steel plate, plastic plate, inserting paper, etc.
・Overall length-160mm
・Max. opening-60mm

Part Number

Configured Part Number is shown.

EA526AC-3

Part Number
EA526AC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Size 160×120×35mm Materials Main unit: nylon, clasp: PE Product type Main unit
Maximum opening(mm) 60 Weight(g) 122g Specification 1 4548745758344

Please check the type/dimensions/specifications of the part EA526AC-3 in the Plastic Clamp EA526AC-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)