(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long Nose Clamp EA526B-6

Long Nose Clamp EA526B-6

【Product Specifications】
・Material-Polyamide
・Features head with indentation to prevent slip
・Length-111mm
・Max. opening-50mm

Part Number

Configured Part Number is shown.

EA526B-6

Part Number
EA526B-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Materials Main unit: Polyamide, anti-slip handle part: Elastomer resin Product type Main unit Maximum opening(mm) 50
Overall length 111mm Mouth depth 50mm Specification 1 4548745896299

Please check the type/dimensions/specifications of the part EA526B-6 in the Long Nose Clamp EA526B-6 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)