(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamp (Quick Type) EA526SA-900

Clamp (Quick Type) EA526SA-900

【Product Specifications】
・Overlength…1,130mm
・Clamp capacity…201kg
・Opening depth…85mm
・Forged iron
・This can be used as a spreader by changing the clamp pad.
・To change the clank pad,turn the release dial only.
・Max. opening…914mm

Part Number

Configured Part Number is shown.

EA526SA-900

Part Number
EA526SA-900
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Capacity Clamp: 914 mm spreader: 170 to 1,090 mm Materials wrought iron, resin Tightening capability 201kg
Product type Main unit Maximum opening(mm) 914 Overall length 1,130mm
Weight(g) 1130g Mouth depth 85mm Specification 1 4548745550917

Please check the type/dimensions/specifications of the part EA526SA-900 in the Clamp (Quick Type) EA526SA-900 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)