(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Parallel Pin Punch EA572MG-20 EA572MG-20

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Parallel Pin Punch EA572MG-20
Part Number: EA572MG-20

Standard Unit Price: - Special Price -
Days to Ship: 17 Day(s) or more

【Product Specifications】
・Material Is Tough S2Alloy.
・Tip Dia. …1.6・2・3.2・4・4.8・6.4mm

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Please check the type/dimensions/specifications of the part EA572MG-20 in the Parallel Pin Punch EA572MG-20 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)