(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-Slot Bolt EA637FE-250

T-Slot Bolt EA637FE-250

【Product Specifications】
・Material-Quenched steel
・Tslot…16
・Screw…M16
・A…250
・B…140
・C…25
・D…9

Part Number

Configured Part Number is shown.

EA637FE-250

Part Number
EA637FE-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 259 A Size 250mm
JAN code 4548745161137 Materials hardened steel Thread Length(mm) 140
Thread diameter M16 C Size 25mm D Size 9mm
Compatible T-Groove Width(mm) 16

Please check the type/dimensions/specifications of the part EA637FE-250 in the T-Slot Bolt EA637FE-250 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)