(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-Slot Nut EA637FP-42

T-Slot Nut EA637FP-42

【Product Specifications】
・Material-Quenched steel(C45)
・TSlot…42
・Screw…M36
・A…52
・C…65
・D…26

Part Number

Configured Part Number is shown.

EA637FP-42

Part Number
EA637FP-42
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type T-slot nut A Size 52mm JAN code 4548745214574
Materials hardened steel Thread diameter M36 C Size 65mm
D Size 26mm Details of materials Quenched Steel (C45) Compatible T-Groove Width(mm) 42

Please check the type/dimensions/specifications of the part EA637FP-42 in the T-Slot Nut EA637FP-42 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)