(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stud Bolt EA637GB-160

Stud Bolt EA637GB-160

【Product Specifications】
・Material-Quenched steel
・Screw…M12
・A…160
・B1…15
・B2…100

Part Number

Configured Part Number is shown.

EA637GB-160

Part Number
EA637GB-160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 160 JAN code 4548745215953
Materials hardened steel Thread Length(mm) 15, 100 Thread diameter M12
Thread pitch Coarse

Please check the type/dimensions/specifications of the part EA637GB-160 in the Stud Bolt EA637GB-160 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)